Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Measurement Devices

Measurement Devices

Flow Sensors
Flow Sensors
Pressure Gauges
Pressure Gauges
Pressure Transducers
Pressure Transducers
Thermometers
Thermometers

Thermowells
Variable Area Flowmeters
Variable Area Flowmeters
View Products 1312 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Flow Sensors
ms-02-60EN
Vertical Flow Sensors—FV4 Series
Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar).
(ms-02-60.pdf)

Swagelok Pressure Gauges

Pressure Gauge Group

Swagelok gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications. They are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options to support a wide range of customer requirements.


  • Industrial and Process Pressure Gauges
  • Ultrahigh-Purity Pressure Gauges
  • Sanitary Pressure Gauges

Tube Adapter Pressure GaugeSwagelok Tube Adapters Solve Alignment Problems

Swagelok tube adapters can help eliminate difficult alignment problems and can be used with any Swagelok tube fitting. For example, when installing a gauge with a pipe fitting end connection, it is often difficult to align the dial to the desired position without damaging the gauge. However, gauges with integral Swagelok tube adapters eliminate alignment problems.

Swagelok® Pressure Transducers

Pressure Transducers

Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial and ultrahigh-purity applications. They are offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.


  • Industrial Pressure Transducers
  • Ultrahigh-Purity Pressure Transducers

Thermometers, Dampened-Movement Bimetal

Thermometers

Swagelok thermometers are actuated by a bimetal helix coil. Silicone-free gel inserts dampen vibration effects, and cases are hermetically sealed in accordance with ASME B40.200 to prevent fogging and moisture damage to internal components.


Specifications

Dial Ranges

Accuracy

Dampening Media
Configurations

Dial Sizes
Stem Sizes

Process Connections

• –100 to 150° through 200 to 1000°F
• –70 to 70°C through 100 to 540°C
± 1 % of full scale in accordance with ASME B40.200
Silicone-free inert gel
Adjustable-angle, center-back mount, lower-back mount
3 in. (76.2 mm); 5 in. (127 mm)
0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths
1/2 in. NPT standard, G1/2B available

Thermowells

Thermowells

Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.


Specifications

Process Connections


Instrument Connections


Size

ASME B16.5 raised-face flange, 3-A–compliant sanitary Kwik-Clamp, threaded (NPT), weld socket
1/2 in. NPSM straight pipe thread for mechanical joints standard; G1/2B optional
0.260 in. (6.6 mm) bore;
1/2 through 2 in. process connections

Variable Area FlowmetersVariable Area Flowmeters

Swagelok® variable area flowmeters measure the flow rate of liquids and gases by means of a tapered tube and float. The float is pushed up by increasing fluid flow and pulled down by gravity as fluid flow decreases.


Features

  • Simple installation
  • Easy to read
  • No wearing parts
  • Limit switches available
  • 10-to-1 turndown ratio (the lowest measurement is one tenth of the full-scale reading); measurement ranges are available in U.S. customary and metric scales.
  • Meters are marked with the fluid media and unit of measure for which they are calibrated.
  • Meters can be factory calibrated to customer process specifications.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...