alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Tube Fitter's Manual

Welcome to the Reference page for the Swagelok Tube Fitter’s Manual

The newly revised (May 2015) edition still contains the information you have always counted on, such as troubleshooting, tubing specifications, and pressure ratings. But it was also expanded to include information on selecting tube fittings for severe service requirements, metallurgy, innovations in product design, and advanced manufacturing processes.

To increase the depth and improve the accessibility of information in the Tube Fitter’s Manual, we added links to important information below, such as supplemental publications or videos. The information is arranged by chapters.

** Please bookmark this page for future reference. **

 

Chapter Title of the Link (Please refer to…)
1 Design of the Swagelok tube fitting
1 Leak-tight performance
1 How the pull-up works
1 How it works - finite element analysis
1 Tube fitting gas seal
2 Tubing Data Sheet (MS-01-107)
3 Standard Practice ANSI/MSS SP-58-2009
3 Swagelok Five-Roll Straightener User’s Manual (MS-CRD-0147)
3 Hand Tube Bender (HTB) User’s Manual (MS-13-43)
3 Bench Top Tube Bender (BTTB) User’s Manual (MS-13-145)
3 Electric Tube Bender (ETB) User’s Manual (MS-13-138)
3 Tube Bending Qualification Programs
3 Tube Facing Tools catalog (MS-02-426)
3 Tube Facing Tool user’s manual (MS-13-215)
3 How the Gap Inspection Gauge Is Used
3 Reassembly Procedure
3 AHSU Operations Manual (MS-12-38)
3 MHSU Operations manual MS-12-37
3 Gaugeable Tube Fittings and Adapter Fittings catalog MS-01-140
3 Medium- and High-Pressure Fittings, Tubing, and Valves manual MS-02-472
4 Tubing Data Sheet (MS-01-107)
4 Oxygen System Safety technical bulletin (MS-06-13)
4 Leak Detectors, Lubricants, and Sealants catalog (MS-01-91)
4 Tube Fitting Performance Product Test Reports (MS-06-108)
5 Locate your local Swagelok Authorized Sales and Service Center
6 Weld Fittings catalog (MS-01-149)
6 Welding System catalog (MS-02-342)
6 VCR Metal Gasket Face Seal Fittings catalog (MS-01-24)
6 VCO O-Ring Face Seal catalog (MS-01-28)
6 Vacuum Fittings catalog (MS-01-32)
6 Hose and Flexible Tubing catalog (MS-01-180)
6 Medium- and High-Pressure Fittings, Tubing, and Valves manual MS-02-472
6 Pressure Gauges catalog (MS-02-170)
6 Gaugeable Chromatograph and Column End Fittings catalog (MS-02-173)
6 Flange Adapters catalog (MS-02-200)
7 Tube Fittings Extreme Testing Video
7 Tube Fitting Performance Product Test Reports (MS-06-108)
8 Thread and End Connection Identification Guide (MS-13-77)
9 Tubing Data Sheet (MS-01-107)
9 Gaugeable Tube Fittings and Adapter Fittings catalog MS-01-140