alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Australia & New Zealand

Your Authorised Swagelok Sales and Service Centres

Hydrogen & Clean Energy

Swagelok can support your research and investment into clean energy solutions. 

Learn More

Hydrogen & Clean Energy

Hydrogen is becoming one of the fastest growing sectors of the energy market, as the world continues to drive change to renewable applications and clean energy solutions. 

Research into alternative fuel technologies are helping develop cleaner bus, truck and other vehicle solutions, as well as helping power producers and gas companies reduce their impact on our environment for a cleaner, energy efficient future. 

Investment into Hydrogen research in Australia and New Zealand is at an all time high, with companies focused on many areas of research, innovation and investment, including;

Hydrogen Dispenser
  • Power Generation
  • Transportation
  • Fertilizer Manufacturing
  • Metal Production
  • Chemical & Refining processes

Applications include;

  • Electrolysers
  • Micro-grids
  • Fuel Cells
  • Refuelling Stations
  • Dispensers & Supply Panels
DOWNLOAD: HYDROGEN 2 PAGE GUIDE

 

Hydrogen Vehicles

Swagelok Hydrogen Tubing System Training Program

The Swagelok® Tubing System Training Program is a globally standardised workshop designed to give your team thorough instruction on industry best practices for ensuring high-integrity Hydrogen tubing systems.

 

 

 

Typical Fittings Used In Hydrogen Systems

Tube Fitting

Swagelok Tube Fitting

Traditional Swagelok Tube Fittings have been used for decades in Hydrogen applications, from the research lab, electrolysis applications, on-vehicle applications and fill stations and dispensers in both CNG and Hydrogen applications. 


Watch the Video


Fitting Rating - Up to 10,200 PSI (703 Bar)

 

Available in 1/16" to 2" & 3mm to 25mm

 

Swagelok Tube Fittings are typically used with on-vehicle tubing systems for CNG and Hydrogen fuel systems. 

 

See The Catalogue

FK Series

Swagelok FK Series

Swagelok FK Series Tube Fittings utilise a simple, two-piece design, consisting of a female fitting body and preassembled cartridge containing the male nut and colour-coded front and back ferrules, allowing for easy assembly and fast installation time. 

 

Watch The Video

 

FK Rating - Up to 20,000 PSI (1,378 Bar)

 

Available in 1/4" to 1" (6mm to 12mm)

 

FK Series are typically used with on-vehicle tubing systems and high pressure dispenser stations. 

 

See The Catalogue

Cone & Thread

Cone & Thread Fitting

Traditional Cone & Thread Fittings utilise heavy wall tubing and a screw on collar and gland, once the tubing is coned and threaded using special tooling. This provide dependable medium and high pressure sealing performance for the connection.

 

Watch The Video

 

C&T Rating - Up to 60,000 PSI (4,134 Bar)

 

Available in 1/4" to 1-1/2"  

 

C&T Fittings are typically used in high pressure compressors, concrete cutting and CNG and H2 Dispenser Systems. 

 

See The Catalogue

Hydrogen Compatible Products for H2 Mobility Industry

Alt Fuels

 

Swagelok has been working with Hydrogen for over 60 years, leading the way in development of Hydrogen products, including the recent Alternate Fuel Service (AFS Ball Valve). The introduction of EC-79 on-vehicle certification for both H35 Pressure Class (systems from 30 bar to 350 bar) and H70 Class (systems from 30 bar to 700 bar) as well as the need for H2 Compatible products up to 1,378 bar, has lead to the creation of a new Hydrogen brochure to help you select the right products for your applications. 

View H2 EC-79 Compatibility Brochure