Swagelok® Hoses for Life Sciences.
Popular hoses for you.
Swagelok Hoses can be used for a variety of applications and with a local hose assembly cell, your Swagelok North Carolina | East Tennessee team can support turnkey hose solutions equipped with custom length and end connections for your applications. While we've gathered the most popular selections among our life science customers here, you know your application best - discover the full breadth of Swagelok Hose in the catalog.U Series PFA Hose
In the highly regulated life sciences industry, it isn't easy to swap hoses once verifications have been set . This hose has superior resistance to chemicals, is FDA compliant, and comes with documentation to certify materials of construction. This hose is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover is needed.
- Highly Flexible PFA hose with smooth-bore PFA core.
- 302 stainless steel reinforcement ensures hose pressure containment and supports core to resist kinking (M)
- Silicone cover provides a smooth, noncontaminating, easy-to-clean surface and reduces internal system fluid temperature transfer.
- PFA material complies with FDA regulation 21CFR Part 177.1550, USP Class VI (121°C), 3-A (for hose sizes 3/4 through 2 in.), and is free of TSE, BSE, and ADI as defined in EMEA/410/01.
- Various types of end connections including sanitary connections available including sanitary slamps up to 2 1/2" size and a variety of other DIN, I-Line, JIS and ISO Sanitary Flanges available along with TS Sanitary and KF Vacuum Flanged ends.
Don't know where to start to select the right hose for your application?