Small bore systems: Solutions and optimization
Objectives
Raise system designers' awareness of the use of small diameter solutions for ¾ to 2 inch tubing lines. Describe the advantages of the tube versus the threaded pipe, both in terms of ease of installation, increased safety and greatly reduced potential for leaks.Content
The training presents alternatives to the pipe when designing integral systems, subsystems or part of systems requiring nominal or real diameters of 3/4 to 2 inches.
- Evaluate the transition costs from pipe to tube
- Reduce installation, operation and maintenance costs
- Equivalence of standards and codes
- Typical applications
Who should attend
Engineers and fluid systems designers
Speaker
Christine Simard
Duration
1,5 hours
For any further information, simply
or call us at 514-332-3651.