alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Reduce your Leak Points with Swagelok Seal Support Components

Reduce your Leak Points with Swagelok Seal Support Components

      

Return to Main

Nearly 40%1 of all unscheduled critical pump shutdowns are caused by mechanical seal failures. While all seals leak, mechanical seals and mechanical seal support systems help control leakage, saving money, reducing labor, and improving safety.
1http://machining.grundfos.com/media/16611/shaftseal_chapter5.pdf

Since API 682 4th edition supports the use of tubing for mechanical seal support systems, it’s easier than ever to ensure increased uptime and decreased maintenance of your mechanical seals. Our innovative use of components reduces threaded connections where costly leaks can occur.

Swagelok Seal Support Components

With less downtime and fewer leaks, Swagelok Seal Support components help keep your rotating equipment running efficiently. Our 2-inch and under components replace traditional threaded and welded pipe connections with bent tubing, tube fittings, and other quality parts. Custom configurations and critical spares are available through Swagelok Calgary | Vancouver | Red Deer | Medicine Hat | Prince George.

Reduced Leak Points

Extended Male Connector

    Swagelok Seal Support Components
  • Single fitting eliminates multiple connections and extends tubing connection beyond pump shroud
  • Larger body allows firm grip for ease of installation and access
  • Machined shank allows better access for close-clearance pump housing

Thermowell Tee

    Swagelok Seal Support Components
  • Welded thermowell eliminates multiple threaded pipe fittings, isolating process fluid for safer thermometer replacement
  • Lighter weight eliminates need for additional support
  • Accurate temperature measurement without blocking flow

Integral Orifice Flange Adapter

    Swagelok Seal Support Components
  • Reduces number of potential leak points and eliminates need to fabricate welded or threaded adapter
  • Tagged as reduced orifice for safety
  • Easy-to-install transition from pipe to
    tubing

Orifice Union

    Swagelok Seal Support Components
  • Can be easily installed in tubing flush
    systems
  • Eliminates the need for welding flanges
  • Allows easy identification with attached tag, reducing installation errors

For additional specifications and ordering information, download our Seal Support Components catalog. If you're looking for a quote, give us a call - one of our dedicated, knowledgeable associates will be happy to help you.

Seal Support Components CatalogContact Us


Return to Main