alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

relief

Swagelok® Relief Valve Setting

We are able to calibrate the RL3 and RL4 series low-pressure relief valves, and R3A and R4 series high-pressure relief valves equipped with the A, B or C spring (to a maximum of 1500 psig).Click here to read more about our relief valve offerings.

rel

Valves are set, tested, locked, and tagged with the set pressure, and certificates of the test are included.  Pre-set Swagelok relief valves are ready to be installed in the field without additional bench testing or calibration.  Our stringent quality process ensures you receive a safe and reliable product that enables you to save both time and resources, and minimize downtime. 

Ready to Get Started?

A properly set relief valve is critical to ensure maximum reliability and performance of your operations. Get your Swagelok relief valves preset, accompanied with a test report, to your specific requirements.

Let's Get Started Learn more about relief valves