Swagelok Gas Distribution Systems Get Gases Where They Need to Go – Safely, Reliably, Efficiently
Ensure guaranteed and exceptional delivery of your gases, at the required pressure and flow rate, for each application within your facility with our highly configurable, standard Gas Distribution Systems. All are equipped with flexible mounts and employ easy-to-remove/replace components to simplify maintenance, when necessary. In addition, you’ll get maximum usage of gases in your supply bottles.
 |
SSI: Swagelok Source Inlet
- For installations involving heavy gas usage
- Typically includes isolation, vent, and purge options
- Hoses or hard-tubing pigtails connect each bottle to the manifold
- Bottles are individually tagged and spaced to accommodate multiple storage methods
- Gas bottles – or entire manifold – can be isolated for optimum safety
|


|
SGP: Swagelok Gas Panel
- Reduces gas pressure at or near the source prior to a larger gas distribution network
- Built with either single-stage or dual-stage pressure regulation
- Numerous vent and relief options available; Includes upstream and downstream pressure indicators
- Standardized backplate matches width of bottles to enable quick, simple on-site installation, with no need to stagger system placement
|
 |
 |
SPU: Swagelok Point of Use
- Last control point prior to gas usage
- Supplies gas to lab benches, vent hoods, or equipment
- Available compact brackets enable wall, benchtop, or under-desk mounting
- Two flow path configurations: top-to-bottom or bottom-to-top
|
 |
SCO: Swagelok Changeover
- Used when a continuous supply of gas is critical
- Automatically starts to draw from a secondary gas source once primary source’s pressure equals the set changeover pressure
- Features a unique tied handle design
|
For additional technical information, email Gary Osman, Applications Engineer: gary.osman@swagelok.com.
Read the Swagelok Gas Distribution Systems brochure