Equipment and Tool Rentals
To support trouble-free installation and maintenance, we offer tools and equipment for your short-term needs
Swagelok NYC | NJ | Philadelphia offers rental equipment to help satisfy many of your job requirements. We realize that the outright purchase of equipment like Orbital Welders or Bench Top Benders is not always your best option. To accommodate your short-term needs, we have a wide range of equipment available for rental. On-site technical assistance is included to assure maximum productivity and quick resolution of questions or technical issues.
Swagelok Equipment and Tool Rentals
Hydraulic Swaging Units
The Multi-Head Hydraulic Swaging unit swages Swagelok Tube fitting ferrules onto tubing prior to assembly. This helps reduce makeup torque and installation time and places no initial strain on the nut, fitting body threads or on body seal surfaces. It must be used to install 1 1/4, 1 1/2 and 2" fittings. Training on our swaging units is also available. Tools can be rented by the day, week or month.
Swagelok Orbital Weld System
Swagelok orbital weld system is capable of welding from 1/8-4" OD tubing. These are power supplies for reliable, consistent orbital gas tungsten arc welding. Training on the welding system is also available. The welding system can be rented by the day, week or month. Assortments of Swagelok Weld Heads are available to use with the Swagelok power supply.
Swagelok Tube Benders
Swagelok benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. We offer the following Benders: 1/4" Hand Tube Bender, 3/8" Hand Tube Bender, 1/2" Hand Tube Bender, Bench Top Bender (for 1/2 - 1"), and Electric Tube Bender. These easy-to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending. Training on tube bending is also available. Tools can be rented by the day, week or month.
Swagelok Facing Tools
Swagelok tube facing tool is designed to machine squared, burr-free tube ends. The facing tool is capable of facing 1/8-2" stainless steel tubing. It can be used on 316 stainless steel, carbon steel, titanium and most nickel-based alloys. A crucial step towards consistently acceptable welds is ensuring tube ends are properly prepared for welding. The facing tool has collets available from 1/8-2". Tools can be rented by the day, week or month.
Equipment Loaners
To aid you in making an informed purchase decision we can provide loaner equipment for evaluation prior to purchase. To learn more about our equipment loan program, please contact our Technical & Customer Service Team.