alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

 

Engineered for Reliability and Low Maintenance


"The real cost of a valve
is not the purchase price but
the total cost of ownership"


When choosing a ball valve, the system designer should give consideration to material compatibility, pressures, temperatures, desired frequency of inspection, and adjustment and frequency of actuation. Further, when cost becomes a leading determinant in choosing a valve, the system designer should always be aware of what compromises are being made.

With the 60 Series Ball Valve, Swagelok created a robust, reliable valve suitable for a wide range of systems and applications. Several key features create a distinct design difference versus a traditional valve design including a compensating seat design and live loaded, two-piece stem packing. With it's vast feature set, ease of maintenance, variety of available sizes and connection types, and suite of configurable options and accessories, the 60 Series Ball Valve delivers performance, reliability and value. Learn more below.


60 Series Quick Look60 Series Quick Look

The Swagelok 60 Series Ball Valve at a glance. Learn more about the specifications and features of the 60 Series including a snapshot of each of the special application valves:

• Steam Service (S60P)
• Thermal Service (T60M)
• Fire Series (A60T)
• All-welded (W60T)
• Rapid Cycle (R60T)
• Chlorine Series (C60V)
• Low Temperature (L60)

Download Now


Swagelok 60 Series Ball Valves60 Series Interactive eBook

Gain a greater understanding of our three-piece ball valve and take a deep dive into the specific features and benefits of the valve's design, the extended line - in greater detail - of special applications valves available, our line of actuators that transform your valve from manual operation to automatic, and the wide array of options and accessories available to create a custom 60 Series assembled product.

Download Now


Additional Resources

Valve Sizing Technical Bulletin

Valve size is often described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.

This technical bulletin shows how flow can be estimated well enough to select a valve size - easily, and without complicated calculations. Download the 12-page bulletin which explains the principles of flow calculations, some basic formulas, and the effects of specific gravity and temperature.

Download Now

60 Series Product Literature

For ordering information, part numbers, materials of construction, and additional technical data including pressure and temperature, download the Swagelok 60 Series ball valve product literature.

Download Now

Contact Us

For additional technical inquiries, information on stock, quotation or order, please contact us.