alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Swagelok Builds API 682 Mechanical Seal Support Systems

      

Return to Main

Less Leakage Saves Money, Reduces Labour, and Improves Safety

Swagelok Mechanical Seal Support Systems

Nearly 40%1 of all unscheduled critical pump shutdowns are caused by mechanical seal failures. While all seals leak, mechanical seals and mechanical seal support systems help control leakage, saving money, reducing labour, and improving safety. To protect your operations, it’s best to use a seal support system that is customized to your application’s specific needs and designed to reduce costly leak points and seal failure.

1http://machining.grundfos.com/media/16611/shaftseal_chapter5.pdf

Simplified Installation and Maintenance

Because seal support systems are critical to the proper operation of the mechanical seal and pump, you need a system designed for reliable operation, easy maintenance, and access to critical spares when you need them. Configurable, easy to operate, easy to maintain, and safer to use, Swagelok mechanical seal support systems support the continued, safe and uninterrupted operation of your mechanical seals. All our seal support plans – Process Side, Atmospheric Side and Between Seal – are designed using API 682-recommended best practices. These practices detail the minimum requirements for seal support systems; however, all plans are configurable to support your existing equipment, operating conditions, or environmental concerns.

We have over 70 years of fluid system experience; we’re just bringing that expertise to a new area – Seal Support Systems:

Local Support

At Swagelok Calgary | Vancouver | Red Deer | Medicine Hat | Prince George, local support is always available, when and where you need it. From design consultation to panel fabrication and maintaining an inventory of critical spares, help is always nearby.

Being local helps us respond quickly during turnarounds or major projects. We can:

  • Identify opportunities for improvement with on-site assessments
  • Help optimize system design
  • Enable quick system commissioning with comprehensive system drawings and bills of material
  • Ensure rapid installation of customized API 682 seal support plans by providing local fabrication and assembly

Swagelok Seal Support Systems help keep your plant running smoothly and safely. Make Swagelok your single source for locally built, configurable, warranty-backed seal support systems. Find our more in our 49-page interactive pdf that details all available plans, or schedule a site assessment / consultation with our field engineer.

Seal Support SystemsTalk with our field engineer


Return to Main