API Plan 65A Leakage Collection with Reservoir
API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due to the excessive leakage.
Kit contents shown solid and include some optional components.
This plan:
- Collects leakage of condensing process fluid
Plan 65A is available as a kit of components ready for field assembly. Kit contents may include:
- Swagelok tube fittings
- 63 series ball valve
- V series 2-valve manifold
- Pipe nipple
- Collection reservoir
- Reservoir stand
- Level transmitter
See page 79 of the Mechanical Seal Support Systems Application Guide for additional details and ordering information. Contact your authorized Swagelok sales and service center for information on optional components.