Between Seal Plans
< Back to Mechanical Seal Support Systems
Seal Support System Between Seal Plans
Seal Plan Assemblies
Swagelok-built between seal plans for seal support are available as seal plan assemblies only. Options and configurations not listed in the ordering numbering structure are also available, and seal plan assemblies can be ordered alone or with the associated field installation kit to provide a standard installation for site personnel. When procuring seal plan assemblies for pump installations or retrofits, please contact your authorized Swagelok sales and service center to ensure the proper amount of tubing and tube support materials are provided for a safe and effective installation.